---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\PCB2550-1-311_2-00_K32W0414A.gbx' ----   Tue Jul 21 07:55:29 2020

D10   --> D100
D12   --> D101
D13   --> D102
D14   --> D103
D15   --> D104
D16   --> D105
D17   --> D106
D18   --> D107
D19   --> D108
D20   --> D109
-----------------------------------------------------------------


   ---- Transcoding 'X:\Essaid\TRAVEAUX\EN COURS\K32W0414A\PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\DOS_PCB2550-1-0_K32W0414A-00_ANTENNA_MODULE\PCB2550-1-311_3-00_K32W0414A.gbx' ----   Tue Jul 21 07:55:42 2020

D10   --> D110
D12   --> D111
D13   --> D112
D14   --> D113
D15   --> D114
D16   --> D115
D17   --> D116
D18   --> D117
D19   --> D118
D20   --> D119
D21   --> D120
D22   --> D121
D23   --> D122
-----------------------------------------------------------------